IESNA:LM-63-2002
[TEST]P1389529
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-727-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23475.6
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
152.4 196.8 412.7 1111.2 2152.6 2952.7 3473.4 4006.8 4679.9 5460.9 6273.7 7365.9 8515.2 9588.4 10642.5 11594.9 12249.0 12477.6 
12420.4 11956.9 11372.7 10540.9 9753.5 9931.3 10750.4 11709.2 12242.6 12306.1 12185.5 12033.1 11010.8 9474.1 6203.9 603.2 
165.1 82.5 57.1 0.0 
152.4 196.8 438.1 1098.5 2089.1 2959.1 3498.8 3981.4 4648.1 5403.8 6286.4 7302.4 8445.4 9620.1 10667.9 11607.6 12223.6 12452.2 
12382.3 11975.9 11353.7 10534.5 9817.0 9924.9 10756.8 11652.1 12236.3 12331.5 12198.2 12020.4 11093.3 9518.5 6476.9 
711.2 165.1 82.5 63.5 0.0 
152.4 196.8 400.0 1066.8 1981.2 2895.6 3409.9 3924.2 4571.9 5365.7 6229.3 7258.0 8293.0 9353.4 10242.4 11061.6 11728.3 12090.2 
12153.7 11887.0 11429.8 10953.6 10528.2 10375.8 10852.0 11734.6 12401.4 12687.1 12661.7 12553.8 11874.3 10464.7 8140.6 
1657.3 177.8 101.6 76.2 0.0 
152.4 190.5 355.6 933.4 1822.4 2641.6 3359.1 3892.5 4464.0 5289.5 6140.4 7118.3 8172.3 9143.9 9982.1 10629.8 11201.3 11741.0 
12147.4 12249.0 12109.3 11906.1 11785.4 11798.1 12020.4 12642.7 13341.2 13849.2 13976.2 13963.5 13455.5 12331.5 10013.8 
3714.7 196.8 127.0 101.6 0.0 
152.4 184.1 311.1 704.8 1479.5 2330.4 3098.8 3746.5 4324.3 5022.8 5905.4 6851.6 7835.8 8820.0 9772.5 10477.4 11023.5 11448.9 
11842.6 12109.3 12356.9 12414.1 12464.9 12566.5 12788.7 13201.5 13785.7 14281.0 14439.7 14496.9 14077.8 12477.6 10058.3 
6515.0 292.1 165.1 127.0 0.0 
152.4 184.1 279.4 596.9 1270.0 2089.1 2914.6 3613.1 4184.6 4864.0 5645.1 6635.7 7651.6 8654.9 9613.8 10388.5 10896.5 11271.1 
11556.8 11804.5 12026.7 12229.9 12414.1 12630.0 12934.8 13322.1 13880.9 14382.6 14547.7 14535.0 13792.0 12134.7 10350.4 
7289.7 869.9 184.1 146.0 0.0 
152.4 177.8 266.7 501.6 1066.8 1809.7 2622.5 3390.9 4025.8 4679.9 5410.1 6369.0 7302.4 8242.2 9226.4 10013.8 10642.5 10966.3 
11175.9 11410.8 11658.4 11899.7 12185.5 12509.3 12807.8 13239.6 13779.3 14287.3 14414.3 14236.5 13214.2 11772.7 10363.1 
7429.4 1720.8 215.9 165.1 0.0 
152.4 177.8 222.2 355.6 635.0 1206.5 1885.9 2578.1 3390.9 4114.7 4800.5 5480.0 6280.1 7156.4 8051.7 8972.4 9772.5 10312.3 10693.3 
10991.7 11283.8 11537.8 11810.8 12058.5 12299.8 12553.8 12991.9 13392.0 13334.8 13106.2 12198.2 11201.3 9550.3 7327.8 
4362.4 304.8 222.2 0.0 
152.4 171.4 190.5 241.3 355.6 565.1 965.2 1492.2 2089.1 2774.9 3492.5 4241.7 4984.7 5695.9 6426.1 7181.8 8013.6 8737.5 9467.7 
10071.0 10585.3 11023.5 11442.5 11804.5 12115.6 12388.7 12496.6 12401.4 12166.4 11899.7 11099.7 10090.0 8273.9 6191.2 3994.1 
1181.1 273.0 0.0 
152.4 165.1 171.4 190.5 215.9 266.7 349.2 476.2 666.7 977.9 1384.3 1854.2 2381.2 2901.9 3543.3 4171.9 4889.4 5676.8 6508.7 7410.4 8324.7 
9156.6 9874.1 10452.0 10985.4 11385.4 11620.3 11620.3 11328.3 11017.1 9404.2 6451.5 3302.0 1568.4 806.4 279.4 266.7 0.0 
152.4 158.7 158.7 158.7 165.1 165.1 171.4 184.1 203.2 228.6 260.3 304.8 349.2 406.4 482.6 584.2 704.8 857.2 1066.8 1352.5 1746.2 2279.6 3067.0 
4025.8 5295.8 6597.6 7531.0 7683.4 7029.4 6254.7 4495.7 3098.8 2044.7 1104.9 381.0 69.8 19.0 0.0 
152.4 152.4 152.4 152.4 146.0 146.0 146.0 139.7 146.0 146.0 152.4 158.7 165.1 171.4 171.4 177.8 184.1 196.8 209.5 234.9 279.4 330.2 438.1 628.6 977.9 
1600.2 2470.1 3060.7 2730.5 2292.3 1187.4 577.8 254.0 88.9 44.4 25.4 12.7 0.0 
152.4 152.4 146.0 139.7 133.3 127.0 120.6 120.6 114.3 114.3 114.3 114.3 107.9 107.9 101.6 95.2 88.9 76.2 76.2 69.8 69.8 69.8 69.8 63.5 57.1 63.5 
69.8 76.2 76.2 63.5 38.1 31.7 19.0 19.0 12.7 12.7 12.7 0.0 
152.4 146.0 133.3 120.6 114.3 101.6 95.2 88.9 82.5 76.2 69.8 63.5 50.8 44.4 38.1 25.4 19.0 19.0 12.7 12.7 12.7 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 0.0 6.3 6.3 
6.3 6.3 12.7 12.7 0.0 
152.4 133.3 120.6 107.9 101.6 88.9 82.5 69.8 57.1 50.8 38.1 31.7 25.4 19.0 12.7 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
6.3 12.7 0.0 
152.4 133.3 114.3 101.6 88.9 76.2 63.5 50.8 31.7 25.4 19.0 12.7 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
12.7 0.0 
152.4 127.0 107.9 88.9 76.2 63.5 44.4 31.7 19.0 12.7 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
6.3 0.0 
152.4 120.6 101.6 88.9 69.8 50.8 38.1 25.4 12.7 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 6.3 
0.0 
152.4 120.6 101.6 82.5 69.8 44.4 31.7 19.0 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
0.0 
152.4 127.0 101.6 82.5 69.8 44.4 31.7 19.0 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
152.4 127.0 101.6 82.5 69.8 44.4 31.7 25.4 19.0 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
152.4 127.0 101.6 82.5 69.8 50.8 38.1 25.4 19.0 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
